CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22238EJW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22238KEJW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22238KEJW33C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22238KEJW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22238KEJW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22238KEJW33W40IC4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22240EJW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A
|
| 22240EJW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A
|
| 22240EJW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A
|
| 22240EJW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A
|
| 22240KEJW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A
|
| 22240KEJW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A
|
| 22240KEJW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A
|
| 22240KEJW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm |
CAD
N/A
|
| 22244EJW29W33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 22244EJW33 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 22244EJW33C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 22244EJW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 22244EJW33C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 22244KEJW507C08 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 22244KEJW507C08C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 22244KEJW507C08C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 22244KEJW507C08C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 22248EJW29W33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A
|
| 22248EJW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm |
CAD
N/A
|