CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22309EJW33W21FC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm |
CAD
N/A
|
| 22309EJW33W800C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm |
CAD
N/A
|
| 22309KEJW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm |
CAD
N/A
|
| 22309KEJW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm |
CAD
N/A
|
| 22310EJW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm |
CAD
N/A
|
| 22310EJW33C2 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm |
CAD
N/A
|
| 22310EJW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm |
CAD
N/A
|
| 22310EJW33C3VSL609 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22310EJW33C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm |
CAD
N/A
|
| 22310EJW33VSL609 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22310EJW33W800C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 109.993 mm4.3304 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm |
CAD
N/A
|
| 22310KEJW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm |
CAD
N/A
|
| 22310KEJW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm |
CAD
N/A
|
| 22310KEJW33C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm |
CAD
N/A
|
| 22311EJC4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 22311EJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 22311EJW33C2 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 22311EJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 22311EJW33C3VSL609 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22311EJW33C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 22311EJW33VSL609 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22311EJW33W21A | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 22311KEJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 22311KEJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 22311KEJW33C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|