CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
26 - 50 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 1/12 N/A 5800 rpm N/A 7100 rpm N/A
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 1/12 N/A 5800 rpm N/A 7100 rpm N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 5300 rpm N/A 6500 rpm N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 5300 rpm N/A 6500 rpm N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 5300 rpm N/A 6500 rpm N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 5300 rpm N/A 6500 rpm N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A N/A N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 1/12 N/A 5300 rpm N/A 6500 rpm N/A
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 1/12 N/A 5300 rpm N/A 6500 rpm N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A N/A 4900 rpm N/A 5900 rpm N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A N/A 4900 rpm N/A 5900 rpm N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A N/A 4900 rpm N/A 5900 rpm N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A N/A 4900 rpm N/A 5900 rpm N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A N/A N/A N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 1/12 N/A 4900 rpm N/A 5900 rpm N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 1/12 N/A 4900 rpm N/A 5900 rpm N/A
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A N/A 4500 rpm N/A 5500 rpm N/A
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A N/A 4500 rpm N/A 5500 rpm N/A
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A N/A 4500 rpm N/A 5500 rpm N/A
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A N/A 4500 rpm N/A 5500 rpm N/A
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A N/A N/A N/A
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 1/12 N/A 4500 rpm N/A 5500 rpm N/A
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 1/12 N/A 4500 rpm N/A 5500 rpm N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 4200 rpm N/A 5100 rpm N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A N/A 4200 rpm N/A 5100 rpm N/A
26 - 50 of 1481 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »