CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
476 - 500 of 1481 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 1/12 N/A 4300 rpm N/A 5100 rpm N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A N/A 4000 rpm N/A 4700 rpm N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A N/A 4000 rpm N/A 4700 rpm N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A N/A 4000 rpm N/A 4700 rpm N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A N/A N/A N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A N/A 4000 rpm N/A 4700 rpm N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A N/A N/A N/A
N/A 60 mm N/A 129.993 mm5.1178 in N/A 46 mm1.811 in N/A N/A 4000 rpm N/A 4700 rpm N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 1/12 N/A 4000 rpm N/A 4700 rpm N/A
N/A 60 mm N/A 130 mm5.1181 in N/A 46 mm1.811 in N/A 1/12 N/A 4000 rpm N/A 4700 rpm N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A N/A 3800 rpm N/A 4400 rpm N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A N/A 3800 rpm N/A 4400 rpm N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A N/A 3800 rpm N/A 4400 rpm N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A N/A 3800 rpm N/A 4400 rpm N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A N/A N/A N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A N/A 3800 rpm N/A 4400 rpm N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A N/A N/A N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A N/A 3800 rpm N/A 4400 rpm N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A N/A 3800 rpm N/A 4400 rpm N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 1/12 N/A 3800 rpm N/A 4400 rpm N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 1/12 N/A 3800 rpm N/A 4400 rpm N/A
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 1/12 N/A 3800 rpm N/A 4400 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A N/A 3600 rpm N/A 4200 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A N/A 3600 rpm N/A 4200 rpm N/A
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A N/A 3600 rpm N/A 4200 rpm N/A
476 - 500 of 1481 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »