CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
526 - 550 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 1/12 N/A 3200 rpm N/A 3700 rpm N/A
N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 1/12 N/A 3200 rpm N/A 3700 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 3000 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 3000 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 3000 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 3000 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A N/A N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A N/A 3000 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A N/A 3000 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 1/12 N/A 3000 rpm N/A 3500 rpm N/A
N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 1/12 N/A 3000 rpm N/A 3500 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A N/A N/A N/A
N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 1/12 N/A 2900 rpm N/A 3400 rpm N/A
N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 1/12 N/A 2900 rpm N/A 3400 rpm N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A N/A 2600 rpm N/A 3000 rpm N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A N/A 2600 rpm N/A 3000 rpm N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A N/A 2600 rpm N/A 3000 rpm N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A N/A 2600 rpm N/A 3000 rpm N/A
N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A N/A N/A N/A
526 - 550 of 1481 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »