CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22319EJW33W800C4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 199.993 mm7.8737 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm |
CAD
N/A
|
| 22319KEJW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm |
CAD
N/A
|
| 22319KEJW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm |
CAD
N/A
|
| 22320EJW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm |
CAD
N/A
|
| 22320EJW33C2 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm |
CAD
N/A
|
| 22320EJW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm |
CAD
N/A
|
| 22320EJW33C3VSL609 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22320EJW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm |
CAD
N/A
|
| 22320EJW33VSL609 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22320EJW33W800C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 214.993 mm8.4643 in | B - Outer Ring Width N/A 73 mm2.8740 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm |
CAD
N/A
|
| 22320KEJW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 73 mm2.8740 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm |
CAD
N/A
|
| 22320KEJW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 73 mm2.8740 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2800 rpm |
CAD
N/A
|
| 22322EJW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22322EJW33C2 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22322EJW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22322EJW33C4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22322EJW33VSL609 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22322EJW33W5C6 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22322EJW33W800C4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 239.993 mm9.4485 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22322EJW33W89C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22322KEJW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22322KEJW33C2 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22322KEJW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22322KEJW33C4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 80 mm3.1496 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm |
CAD
N/A
|
| 22324EJW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|