CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22324EJW33C2 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 22324EJW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 22324EJW33C3SLA | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 22324EJW33C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 22324EJW33VSL609 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22324EJW33W800C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 22324EJW33W89 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 22324KEJW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 22324KEJW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 22326EJW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 93 mm3.6614 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 22326EJW33C2 | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 93 mm3.6614 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 22326EJW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 93 mm3.6614 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 22326EJW33C3SLA | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 93 mm3.6614 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 22326EJW33C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 93 mm3.6614 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 22326EJW33W800C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 93 mm3.6614 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 22326KEJW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 93 mm3.6614 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 22326KEJW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 279.993 mm11.0233 in | B - Outer Ring Width N/A 93 mm3.6614 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 22328EJW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22328EJW33C2 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22328EJW33C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22328EJW33C3SLA | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22328EJW33C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22328EJW33VSL609 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22328EJW33W800C4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.989 mm11.8106 in | B - Outer Ring Width N/A 102 mm4.0157 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|
| 22328KEJW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 102 mm4.0157 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm |
CAD
N/A
|