CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 22340EJW33W45AW800C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 419.993 mm16.5352 in | B - Outer Ring Width N/A 138 mm5.4331 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
| 22340KEJW33W45A | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
| 22340KEJW33W45AC2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
| 22340KEJW33W45AC3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
| 22340KEJW33W45AC4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
| 22344EJW33W45A | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A
|
| 22344EJW33W45AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A
|
| 22344EJW33W45AC6 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A
|
| 22344EJW33W45AW800C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 459.988 mm18.1098 in | B - Outer Ring Width N/A 145 mm5.7090 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A
|
| 22344KEJW33W45A | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A
|
| 22344KEJW33W45AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A
|
| 23022EJW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 23022EJW33C2 | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 23022EJW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 23022EJW33C4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 23022EJW33VSL609 | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 23022EJW841 | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 23022KEJW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 23022KEJW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 23024EJW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm |
CAD
N/A
|
| 23024EJW33C2 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm |
CAD
N/A
|
| 23024EJW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm |
CAD
N/A
|
| 23024EJW33C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm |
CAD
N/A
|
| 23024EJW33-PROTO | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3300 rpm |
CAD
N/A
|
| 23024EJW33VSL609 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|