CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23030EJW33VSL609 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 23030KEJW33 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
| 23030KEJW33C3 | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
| 23032EJW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 23032EJW33C2 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 23032EJW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 23032EJW33C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 23032KEJW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 23032KEJW33C2 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 23032KEJW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 23032KEJW33C4 | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 23034EJW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 23034EJW33C2 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 23034EJW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 23034EJW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 23034EJW33VSL609 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 23034EJW502 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 23034KEJW33 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 23034KEJW33C2 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 23034KEJW33C3 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 23034KEJW33C4 | d - Bore N/A 170 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 67 mm2.6378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm |
CAD
N/A
|
| 23036EJW33 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 74 mm2.9134 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 23036EJW33C2 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 74 mm2.9134 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 23036EJW33C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 74 mm2.9134 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|
| 23036EJW33C4 | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | B - Outer Ring Width N/A 74 mm2.9134 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1700 rpm | Reference Thermal Speed Rating (Oil) N/A 2000 rpm |
CAD
N/A
|