CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 21312EJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 21312EJW33C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 21312EJW33VSL609 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 21312KEJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 21312KEJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm |
CAD
N/A
|
| 21313EJW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
| 21313EJW33C2 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
| 21313EJW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
| 21313EJW33C3VSL609 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 21313EJW33C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
| 21313EJW33VSL609 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 21313KEJW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
| 21313KEJW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm |
CAD
N/A
|
| 21314EJW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
| 21314EJW33C2 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
| 21314EJW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
| 21314EJW33C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
| 21314EJW33VSL609 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 21314KEJW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
| 21314KEJW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm |
CAD
N/A
|
| 21315EJW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 21315EJW33C2 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 21315EJW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 21315EJW33C3VSL609 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 21315EJW33C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|