CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
751 - 775 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1/12 N/A 1400 rpm N/A 1700 rpm N/A
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1/12 N/A 1400 rpm N/A 1700 rpm N/A
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1/12 N/A 1400 rpm N/A 1700 rpm N/A
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1/12 N/A 1400 rpm N/A 1700 rpm N/A
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1/12 N/A 1400 rpm N/A 1700 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1/12 N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1/12 N/A 1100 rpm N/A 1300 rpm N/A
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1/12 N/A 1100 rpm N/A 1300 rpm N/A
751 - 775 of 1481 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »