CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23072EJW507C08C3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072EJW507C08C4 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072EJW509C08 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072EJW509C08C3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072EJW509C08C4 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072KEJW507C08 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072KEJW507C08C2 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072KEJW507C08C3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072KEJW507C08C4 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072KEJW906A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072KEJW906AC2 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23072KEJW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm |
CAD
N/A
|
| 23076EJW507C08 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23076EJW507C08C2 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23076EJW507C08C3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23076EJW507C08C4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23076EJW509C08 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23076KEJW507C08 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23076KEJW507C08C2 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23076KEJW507C08C3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23076KEJW507C08C4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23076KEJW906A | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23076KEJW906AC4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 560 mm22.0470 in | B - Outer Ring Width N/A 135 mm5.3150 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 710 rpm | Reference Thermal Speed Rating (Oil) N/A 830 rpm |
CAD
N/A
|
| 23080EJW507C08 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm |
CAD
N/A
|
| 23080EJW507C08C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm |
CAD
N/A
|