CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23080EJW509C08 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm |
CAD
N/A
|
| 23080EJW509C08C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm |
CAD
N/A
|
| 23080KEJW507C08 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm |
CAD
N/A
|
| 23080KEJW507C08C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm |
CAD
N/A
|
| 23080KEJW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm |
CAD
N/A
|
| 23080KEJW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm |
CAD
N/A
|
| 23120EJW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 23120EJW33C2 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 23120EJW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 23120EJW33C3VSL609 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 23120EJW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 23120EJW33VSL609 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 23120EJW33W21A | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 23120KEJW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 23120KEJW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm |
CAD
N/A
|
| 23122EJW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 23122EJW33C2 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 23122EJW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 23122EJW33C3VSL609 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 23122EJW33C4 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 23122EJW841C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 23122KEJW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 23122KEJW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 56 mm2.2047 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 23124EJW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|
| 23124EJW33C2 | d - Bore N/A 120 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 62 mm2.4409 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm |
CAD
N/A
|