CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23136KEJW33 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 96 mm3.7795 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 23136KEJW33C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 96 mm3.7795 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 23136KEJW33C5 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 96 mm3.7795 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 23136KEJW33W40I | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 96 mm3.7795 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 23136KEJW33W40IC3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 96 mm3.7795 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 23136KEJW33W40IC4 | d - Bore N/A 180 mm | D - Outer Diameter N/A 300 mm11.811 in | B - Outer Ring Width N/A 96 mm3.7795 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm |
CAD
N/A
|
| 23138EJW507C08 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23138EJW507C08C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23138EJW507C08C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23138EJW507C08C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23138KEJW507C08 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23138KEJW507C08C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23138KEJW507C08C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23138KEJW507C08C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 104 mm4.0945 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23140EJW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23140EJW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23140EJW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23140EJW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23140KEJW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23140KEJW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23140KEJW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23140KEJW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm |
CAD
N/A
|
| 23144EJW33 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
| 23144EJW33C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
| 23144EJW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|