CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 21315EJW33VSL609 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 21315KEJW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 21315KEJW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm |
CAD
N/A
|
| 21316EJW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
| 21316EJW33C2 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
| 21316EJW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
| 21316EJW33C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
| 21316EJW33VSL609 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 21316EJW841C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
| 21316KEJW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
| 21316KEJW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm |
CAD
N/A
|
| 21317EJW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm |
CAD
N/A
|
| 21317EJW33C2 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm |
CAD
N/A
|
| 21317EJW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm |
CAD
N/A
|
| 21317EJW33C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm |
CAD
N/A
|
| 21317EJW33VSL609 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 21317KEJW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm |
CAD
N/A
|
| 21317KEJW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm |
CAD
N/A
|
| 21318EJW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm |
CAD
N/A
|
| 21318EJW33C2 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm |
CAD
N/A
|
| 21318EJW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm |
CAD
N/A
|
| 21318EJW33C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm |
CAD
N/A
|
| 21318KEJW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm |
CAD
N/A
|
| 21318KEJW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm |
CAD
N/A
|
| 21319EJW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|