CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1076 - 1100 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A N/A N/A N/A
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1/12 N/A 1700 rpm N/A 1900 rpm N/A
N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1/12 N/A 1700 rpm N/A 1900 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A N/A 1500 rpm N/A 1700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A N/A 1500 rpm N/A 1700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A N/A 1500 rpm N/A 1700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A N/A 1500 rpm N/A 1700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1/12 N/A 1500 rpm N/A 1700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1/12 N/A 1500 rpm N/A 1700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1/12 N/A 1500 rpm N/A 1700 rpm N/A
N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1/12 N/A 1500 rpm N/A 1700 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A N/A 1400 rpm N/A 1500 rpm N/A
N/A 150 mm N/A 270 mm10.6299 in N/A 96 mm3.7795 in N/A N/A 1400 rpm N/A 1500 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A N/A 1100 rpm N/A 1200 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A N/A 1100 rpm N/A 1200 rpm N/A
N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A N/A 1100 rpm N/A 1200 rpm N/A
1076 - 1100 of 1481 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »