CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23240KEJW507C08 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A
|
| 23240KEJW507C08C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A
|
| 23240KEJW507C08C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A
|
| 23240KEJW507C08C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 128 mm5.0394 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm |
CAD
N/A
|
| 23244EJW33W45A | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm |
CAD
N/A
|
| 23244EJW33W45AC2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm |
CAD
N/A
|
| 23244EJW33W45AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm |
CAD
N/A
|
| 23244EJW33W45AC4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm |
CAD
N/A
|
| 23244KEJW507C08 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm |
CAD
N/A
|
| 23244KEJW507C08C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm |
CAD
N/A
|
| 23244KEJW507C08C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm |
CAD
N/A
|
| 23244KEJW507C08C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm |
CAD
N/A
|
| 23248EJW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248EJW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248EJW507C08 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248EJW507C08C2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248EJW507C08C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248EJW507C08C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248KEJW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248KEJW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248KEJW507C08 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248KEJW507C08C2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248KEJW507C08C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23248KEJW507C08C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm |
CAD
N/A
|
| 23252EJW507C08 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 174 mm6.8500 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 650 rpm | Reference Thermal Speed Rating (Oil) N/A 710 rpm |
CAD
N/A
|