CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 24022EJW841C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2500 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm |
CAD
N/A
|
| 24024EJW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024EJW33C2 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024EJW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024EJW33C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024EJW33-PROTO | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024EJW33VSL609 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 24024EJW33W89C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024EJW33W89C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024EJW841 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024EJW841C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024EJW841C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024KEJW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24024KEJW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 60 mm2.3622 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2700 rpm |
CAD
N/A
|
| 24026EJW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 24026EJW33C2 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 24026EJW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 24026EJW33C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 24026EJW33VSL609 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 24026EJW33W89 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 24026EJW33W89C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 24026EJW33W89C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 24026EJW841 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 24026EJW841C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|
| 24026EJW841C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 69 mm2.7165 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm |
CAD
N/A
|