CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 21319EJW33C2 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 21319EJW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 21319EJW33C4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 21319KEJW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 21319KEJW33C2 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 21319KEJW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 21319KEJW33C4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm |
CAD
N/A
|
| 21320EJW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
| 21320EJW33C2 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
| 21320EJW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
| 21320EJW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
| 21320KEJW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
| 21320KEJW33C2 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
| 21320KEJW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
| 21320KEJW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm |
CAD
N/A
|
| 22205EJW33 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm |
CAD
N/A
|
| 22205EJW33C2 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm |
CAD
N/A
|
| 22205EJW33C3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm |
CAD
N/A
|
| 22205EJW33C3SLA | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm |
CAD
N/A
|
| 22205EJW33C3VSL609 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22205EJW33C4 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm |
CAD
N/A
|
| 22205EJW33C5 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm |
CAD
N/A
|
| 22205EJW33VSL609 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A |
CAD
N/A
|
| 22205EJW841C4 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm |
CAD
N/A
|
| 22205KEJW33 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm |
CAD
N/A
|