CAD (0)
▾
Spherical Roller Bearings - Steel Cage
Spherical Roller Bearings
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Clear
Filter
d - Bore (mm)
Lubrication Type
D - Outer Diameter (mm)
D - Outer Diameter (in)
B - Outer Ring Width (mm)
B - Outer Ring Width (in)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 24044EJW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
| 24044EJW33C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm |
CAD
N/A
|
| 24048EJW33 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A
|
| 24048EJW33C2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A
|
| 24048EJW33C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A
|
| 24048EJW33C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 118 mm4.6457 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm |
CAD
N/A
|
| 24052EJW33 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm |
CAD
N/A
|
| 24052EJW33C2 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm |
CAD
N/A
|
| 24052EJW33C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm |
CAD
N/A
|
| 24052EJW33C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 140 mm5.5118 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 940 rpm |
CAD
N/A
|
| 24056EJW33 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm |
CAD
N/A
|
| 24056EJW33C2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm |
CAD
N/A
|
| 24056EJW33C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm |
CAD
N/A
|
| 24056EJW33C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm |
CAD
N/A
|
| 24056KEJW33 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm |
CAD
N/A
|
| 24056KEJW33C2 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm |
CAD
N/A
|
| 24056KEJW33C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm |
CAD
N/A
|
| 24056KEJW33C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm |
CAD
N/A
|
| 24060EJW33W25W45A | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm |
CAD
N/A
|
| 24060EJW33W25W45AC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm |
CAD
N/A
|
| 24060EJW33W25W45AC4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm |
CAD
N/A
|
| 24060EJW33W45A | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm |
CAD
N/A
|
| 24060EJW33W45AC2 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm |
CAD
N/A
|
| 24060EJW33W45AC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm |
CAD
N/A
|
| 24060EJW33W45AC4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 160 mm6.299 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 670 rpm | Reference Thermal Speed Rating (Oil) N/A 750 rpm |
CAD
N/A
|