CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1426 - 1450 of 1481 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 1/30 N/A 810 rpm N/A 880 rpm N/A
N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 1/30 N/A 810 rpm N/A 880 rpm N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A N/A 790 rpm N/A 850 rpm N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A N/A 790 rpm N/A 850 rpm N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A N/A 790 rpm N/A 850 rpm N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A N/A 790 rpm N/A 850 rpm N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A N/A 790 rpm N/A 850 rpm N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 1/30 N/A 790 rpm N/A 850 rpm N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 1/30 N/A 790 rpm N/A 850 rpm N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 1/30 N/A 790 rpm N/A 850 rpm N/A
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 1/30 N/A 790 rpm N/A 850 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A N/A 720 rpm N/A 780 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A N/A 720 rpm N/A 780 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A N/A 720 rpm N/A 780 rpm N/A
N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A N/A 720 rpm N/A 780 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 580 rpm N/A
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 580 rpm N/A
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 580 rpm N/A
N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 580 rpm N/A
1426 - 1450 of 1481 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60