CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
126 - 150 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 1/12 N/A 9200 rpm N/A 11500 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A N/A N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A N/A N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 1/12 N/A 7800 rpm N/A 9700 rpm N/A
N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 1/12 N/A 7800 rpm N/A 9700 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A N/A 6900 rpm N/A 8600 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A N/A 6900 rpm N/A 8600 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A N/A 6900 rpm N/A 8600 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A N/A 6900 rpm N/A 8600 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A N/A N/A N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A N/A 6900 rpm N/A 8600 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A N/A N/A N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A N/A 6900 rpm N/A 8600 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 1/12 N/A 6900 rpm N/A 8600 rpm N/A
N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 1/12 N/A 6900 rpm N/A 8600 rpm N/A
126 - 150 of 1481 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »