CAD (0)
  • Cart is empty
1026 - 1050 of 1059 | Results Per Page | View | Unit of Measure
« 41 42 43 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 23.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 600 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A 89924 lbf400000 N N/A 270 rpm N/A
N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 1113029 lbf4951000 N N/A 2124669 lbf9451000 N N/A N/A 270 rpm N/A
1026 - 1050 of 1059 | Results Per Page | View | Unit of Measure
« 41 42 43