CAD (0)
  • Cart is empty
226 - 250 of 660 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

N/A 2 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
N/A 2 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
226 - 250 of 660 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »