CAD (0)
  • Cart is empty
351 - 375 of 660 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

N/A 2 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 3 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 3 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
N/A 3 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
351 - 375 of 660 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »