CAD (0)
  • Cart is empty
551 - 575 of 660 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117993 lbf524400 N N/A 186233 lbf827700 N N/A 1220 rpm N/A
551 - 575 of 660 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »