CAD (0)
  • Cart is empty
601 - 625 of 660 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
N/A 200 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
601 - 625 of 660 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »