CAD (0)
  • Cart is empty
626 - 650 of 1622 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 5.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5.2500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5.2500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5.2500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5.2500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5.2500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5.2500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5.2500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5.2500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5.2500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 135 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 135 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 135 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 135 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 135 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 135 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 135 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 135 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 135 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 135 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 135 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 135 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A
N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A
626 - 650 of 1622 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »