CAD (0)
▾
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Split Cylindrical Roller Bearing Light Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE108BXHSKPS | Shaft Size N/A 1 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSE108BRHSKPS | Shaft Size N/A 1 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSE108BXHSRSS | Shaft Size N/A 1 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSE108BRHSRSS | Shaft Size N/A 1 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSE108BXHSHTPS | Shaft Size N/A 1 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSE108BRHSHTPS | Shaft Size N/A 1 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSE108BXHSATL | Shaft Size N/A 1 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSE108BRHSATL | Shaft Size N/A 1 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSE108BXHSFS | Shaft Size N/A 1 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSE108BRHSFS | Shaft Size N/A 1 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BXHS | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BRHS | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BXHSKPS | Shaft Size N/A 40 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BRHSKPS | Shaft Size N/A 40 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BXHSRSS | Shaft Size N/A 40 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BRHSRSS | Shaft Size N/A 40 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BXHSHTPS | Shaft Size N/A 40 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BRHSHTPS | Shaft Size N/A 40 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BXHSATL | Shaft Size N/A 40 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BRHSATL | Shaft Size N/A 40 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BXHSFS | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSM40BRHSFS | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14613 lbf65000 N | Cor - Static Load Rating N/A 15287 lbf68000 N | Ca - Axial Load Rating N/A 719.38 lbf3200 N | Maximum Speed N/A 5400 rpm |
CAD
N/A
|
| LSE111BXHS | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
| LSE111BRHS | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A 809.30 lbf3600 N | Maximum Speed N/A 4630 rpm |
CAD
N/A
|
| LSE111BXHSKPS | Shaft Size N/A 1 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18659 lbf83000 N | Cor - Static Load Rating N/A 19558 lbf87000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 4630 rpm |
CAD
N/A
|