CAD (0)
▾
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Split Cylindrical Roller Bearing Light Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE608BRHSHTPS | Shaft Size N/A 6 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE608BXHSATL | Shaft Size N/A 6 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE608BRHSATL | Shaft Size N/A 6 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE608BXHSFS | Shaft Size N/A 6 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE608BRHSFS | Shaft Size N/A 6 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSE611BXHS | Shaft Size N/A 6 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BRHS | Shaft Size N/A 6 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BXHSKPS | Shaft Size N/A 6 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BRHSKPS | Shaft Size N/A 6 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BXHSRSS | Shaft Size N/A 6 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BRHSRSS | Shaft Size N/A 6 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BXHSHTPS | Shaft Size N/A 6 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BRHSHTPS | Shaft Size N/A 6 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BXHSATL | Shaft Size N/A 6 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BRHSATL | Shaft Size N/A 6 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BXHSFS | Shaft Size N/A 6 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSE611BRHSFS | Shaft Size N/A 6 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSM170ABXHS | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSM170BXHS | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSM170ABRHS | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSM170BRHS | Shaft Size N/A 170 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSM170ABXHSKPS | Shaft Size N/A 170 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSM170BXHSKPS | Shaft Size N/A 170 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1220 rpm |
CAD
N/A
|
| LSM170ABRHSKPS | Shaft Size N/A 170 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 131064 lbf583000 N | Cor - Static Load Rating N/A 178049 lbf792000 N | Ca - Axial Load Rating N/A 7419 lbf33000 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
| LSM170BRHSKPS | Shaft Size N/A 170 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 117800 lbf524000 N | Cor - Static Load Rating N/A 186142 lbf828000 N | Ca - Axial Load Rating N/A 8183 lbf36400 N | Maximum Speed N/A 1220 rpm |
CAD
N/A
|