CAD (0)
  • Cart is empty
1151 - 1175 of 1622 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 11 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 11 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 11 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 11 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 11 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 11 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 11 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 11 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 11 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 11 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 11 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 280 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 280 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 280 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 280 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 280 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
N/A 280 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
N/A 11 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A N/A 650 rpm N/A
N/A 11 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 208848 lbf929000 N N/A 374307 lbf1665000 N N/A 17580 lbf78200 N N/A 650 rpm N/A
1151 - 1175 of 1622 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »