CAD (0)
  • Cart is empty
751 - 775 of 1524 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 170 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
N/A 170 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 170 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
N/A 170 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 170 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
N/A 170 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 170 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
N/A 170 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 6.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
N/A 6.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 6.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
N/A 6.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 6.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
N/A 6.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 6.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
N/A 6.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A
N/A 175 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A
N/A 175 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A
N/A 175 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A
N/A 175 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A
N/A 175 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A
751 - 775 of 1524 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »