CAD (0)
▾
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM460BXHSHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSM460BRHSHTPS | Shaft Size N/A 460 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSM460BXHSATL | Shaft Size N/A 460 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSM460BRHSATL | Shaft Size N/A 460 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSM460BXHSFS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSM460BRHSFS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSM460BRHSLAB | Shaft Size N/A 460 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSM460BXHSLAB | Shaft Size N/A 460 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm |
CAD
N/A
|
| MSM480BXHS | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHS | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHSKPS | Shaft Size N/A 480 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHSKPS | Shaft Size N/A 480 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHSRSS | Shaft Size N/A 480 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHSRSS | Shaft Size N/A 480 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHSHTPS | Shaft Size N/A 480 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHSHTPS | Shaft Size N/A 480 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHSATL | Shaft Size N/A 480 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHSATL | Shaft Size N/A 480 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHSFS | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHSFS | Shaft Size N/A 480 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BRHSLAB | Shaft Size N/A 480 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSM480BXHSLAB | Shaft Size N/A 480 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSE1900BXHS | Shaft Size N/A 19.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSE1900BRHS | Shaft Size N/A 19.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm |
CAD
N/A
|
| MSE1900BXHSKPS | Shaft Size N/A 19.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 360 rpm |
CAD
N/A
|