CAD (0)
▾
Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
Split Cylindrical Roller Bearing Medium Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM580BRHSRSS | Shaft Size N/A 580 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSM580BXHSHTPS | Shaft Size N/A 580 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSM580BRHSHTPS | Shaft Size N/A 580 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSM580BXHSATL | Shaft Size N/A 580 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSM580BRHSATL | Shaft Size N/A 580 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSM580BXHSFS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSM580BRHSFS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BXHS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BRHS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BXHSKPS | Shaft Size N/A 23.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BRHSKPS | Shaft Size N/A 23.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BXHSRSS | Shaft Size N/A 23.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BRHSRSS | Shaft Size N/A 23.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BXHSHTPS | Shaft Size N/A 23.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BRHSHTPS | Shaft Size N/A 23.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BXHSATL | Shaft Size N/A 23.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BRHSATL | Shaft Size N/A 23.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BXHSFS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BRHSFS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BRHSLAB | Shaft Size N/A 23.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSE2300BXHSLAB | Shaft Size N/A 23.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
| MSM600BXHS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A
|
| MSM600BRHS | Shaft Size N/A 600 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A
|
| MSM600BXHSKPS | Shaft Size N/A 600 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 290 rpm |
CAD
N/A
|
| MSM600BRHSKPS | Shaft Size N/A 600 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 668132 lbf2972000 N | Cor - Static Load Rating N/A 1404650 lbf6243000 N | Ca - Axial Load Rating N/A 67443 lbf300000 N | Maximum Speed N/A 290 rpm |
CAD
N/A
|