CAD (0)
▾
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type
Split Cylindrical Roller Bearing Take-Up Units
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an
efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM115BRHTPHTPS | Shaft Size N/A 115 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSM115BRHTPATL | Shaft Size N/A 115 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSM115BRHTPFS | Shaft Size N/A 115 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm |
CAD
N/A
|
| MSE411BRHTP | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE411BRHTPKPS | Shaft Size N/A 4.6875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE411BRHTPRSS | Shaft Size N/A 4.6875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE411BRHTPHTPS | Shaft Size N/A 4.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE411BRHTPATL | Shaft Size N/A 4.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE411BRHTPFS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSM120BRHTP | Shaft Size N/A 120 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSM120BRHTPKPS | Shaft Size N/A 120 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSM120BRHTPRSS | Shaft Size N/A 120 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSM120BRHTPHTPS | Shaft Size N/A 120 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSM120BRHTPATL | Shaft Size N/A 120 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSM120BRHTPFS | Shaft Size N/A 120 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE412BRHTP | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE412BRHTPKPS | Shaft Size N/A 4.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE412BRHTPRSS | Shaft Size N/A 4.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE412BRHTPHTPS | Shaft Size N/A 4.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE412BRHTPATL | Shaft Size N/A 4.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSE412BRHTPFS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSM125BRHTP | Shaft Size N/A 125 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSM125BRHTPKPS | Shaft Size N/A 125 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSM125BRHTPRSS | Shaft Size N/A 125 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
| MSM125BRHTPHTPS | Shaft Size N/A 125 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|