CAD (0)
  • Cart is empty
2176 - 2200 of 2490 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

N/A N/A 10.2500 in260.350 mm N/A 3.40625 in86.519 mm N/A N/A N/A
N/A N/A 10.2500 in260.350 mm N/A 3.40625 in86.519 mm N/A N/A N/A
N/A N/A 10.2500 in260.350 mm N/A 2.875 in73.025 mm N/A N/A N/A
N/A LM451300 N/A 10.3533 in262.974 mm N/A 2.4409 in61.999 mm N/A 143000 lbf637000 N N/A 296000 lbf1310000 N N/A
N/A N/A 10.3750 in263.525 mm N/A 1.1250 in28.575 mm N/A 49800 lbf221000 N N/A 125000 lbf554000 N N/A
N/A N/A 10.3750 in263.525 mm N/A 1.1250 in28.575 mm N/A 49800 lbf221000 N N/A 125000 lbf554000 N N/A
N/A LM451300 N/A 10.3750 in263.525 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A
N/A LM451300 N/A 10.4321 in264.975 mm N/A 2.4409 in61.999 mm N/A 143000 lbf637000 N N/A 296000 lbf1310000 N N/A
N/A N/A 10.4945 in266.560 mm N/A 1.3177 in33.470 mm N/A 48100 lbf214000 N N/A 118000 lbf527000 N N/A
N/A N/A 10.4945 in266.560 mm N/A 1.3177 in33.470 mm N/A 48800 lbf217000 N N/A 114000 lbf507000 N N/A
N/A 29800 N/A 10 1/2 in266.7 mm N/A 0.875 in22.225 mm N/A 33900 lbf151000 N N/A 87800 lbf391000 N N/A
N/A N/A 10 1/2 in266.7 mm N/A 1.1250 in28.575 mm N/A 49800 lbf221000 N N/A 125000 lbf554000 N N/A
N/A N/A 10 1/2 in266.7 mm N/A 1.3177 in33.470 mm N/A 50900 lbf227000 N N/A 118000 lbf527000 N N/A
N/A 275000 N/A 10 1/2 in266.7 mm N/A 2.7500 in69.850 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A
N/A N/A 10 1/2 in266.7 mm N/A 4.6250 in117.475 mm N/A 410000 lbf1820000 N N/A 791000 lbf3520000 N N/A
N/A N/A 10 1/2 in266.7 mm N/A 1.3401 in34.039 mm N/A 51700 lbf230000 N N/A 114000 lbf507000 N N/A
N/A LM251600 N/A 10 1/2 in266.7 mm N/A 2.125 in53.975 mm N/A 127000 lbf566000 N N/A 269000 lbf1200000 N N/A
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 167000 lbf743000 N N/A 339000 lbf1510000 N N/A
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 152000 lbf675000 N N/A 296000 lbf1310000 N N/A
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 2.2500 in57.150 mm N/A 158000 lbf701000 N N/A 339000 lbf1510000 N N/A
N/A N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 318000 lbf1410000 N N/A 455000 lbf2030000 N N/A
N/A M252300 N/A 10.6250 in269.875 mm N/A 2.9375 in74.613 mm N/A 258000 lbf1150000 N N/A 455000 lbf2030000 N N/A
2176 - 2200 of 2490 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »