CAD (0)
  • Cart is empty
1501 - 1525 of 1852 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

N/A LM11700 N/A 1.5700 in39.878 mm N/A 0.4200 in10.668 mm N/A
N/A LM117900 N/A 5.1250 in130.175 mm N/A 1 in25.4 mm N/A
N/A LM11900 N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A
N/A LM11900 N/A 2.0787 in52.799 mm N/A 0.5750 in14.605 mm N/A
N/A LM119300 N/A 5.3750 in136.525 mm N/A 0.9688 in24.608 mm N/A
N/A LM120700 N/A 5.7500 in146.050 mm N/A 1.125 in28.575 mm N/A
N/A LM121300 N/A 5.7864 in146.975 mm N/A 0.9449 in24 mm N/A
N/A LM121900 N/A 6 in152.400 mm N/A 1.125 in28.575 mm N/A
N/A LM122900 N/A 6.25 in158.750 mm N/A 1.1875 in30.163 mm N/A
N/A LM124400 N/A 6.5625 in166.688 mm N/A 1.25 in31.75 mm N/A
N/A LM124400 N/A 6.5875 in167.323 mm N/A 1.6250 in41.275 mm N/A
N/A LM125700 N/A 6.8750 in174.625 mm N/A 1.25 in31.75 mm N/A
N/A LM125700 N/A 6.8750 in174.625 mm N/A 1.25 in31.75 mm N/A
N/A LM12700 N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A
N/A LM12700 N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A
N/A LM12700 N/A 1.8100 in45.974 mm N/A 0.4750 in12.065 mm N/A
N/A LM169300 N/A 22.5000 in571.500 mm N/A 2.625 in66.675 mm N/A
N/A LM169300 N/A 22.5000 in571.500 mm N/A 2.9165 in74.079 mm N/A
N/A LM170400 N/A 23.4232 in594.949 mm N/A 2.9318 in74.468 mm N/A
N/A LM170400 N/A 23.4232 in594.949 mm N/A 3.1063 in78.9 mm N/A
N/A LM184000 N/A 40.5000 in1028.7 mm N/A 4.5625 in115.888 mm N/A
N/A LM189200 N/A 68.1000 in1729.740 mm N/A 9.625 in244.475 mm N/A
N/A LM218900 N/A 5.1250 in130.175 mm N/A 1.0625 in26.988 mm N/A
N/A LM229100 N/A 7.6762 in194.975 mm N/A 1.0827 in27.501 mm N/A
N/A LM236700 N/A 9.25 in234.95 mm N/A 1.1024 in28.001 mm N/A
1501 - 1525 of 1852 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »