CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H337840XX - H337816XD | Series N/A H337800 | d - Bore N/A 6.4995 in165.087 mm | D - Cup Outer Diameter N/A 11.8780 in301.701 mm | B - Cone Width N/A 3.4375 in87.313 mm | C - Double Cup Width N/A 7.7500 in196.850 mm | T - Bearing Width across Cones N/A 7.5017 in190.543 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 58700 lbf261000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 394000 lbf1750000 N |
CAD
N/A
|
| H337846 - H337816XD | Series N/A H337800 | d - Bore N/A 6.9995 in177.787 mm | D - Cup Outer Diameter N/A 11.8780 in301.701 mm | B - Cone Width N/A 3.4375 in87.313 mm | C - Double Cup Width N/A 7.7500 in196.850 mm | T - Bearing Width across Cones N/A 7.5017 in190.543 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 58700 lbf261000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 394000 lbf1750000 N |
CAD
N/A
|
| H337846XX - H337816XD | Series N/A H337800 | d - Bore N/A 6.9995 in177.787 mm | D - Cup Outer Diameter N/A 11.8780 in301.701 mm | B - Cone Width N/A 3.4375 in87.313 mm | C - Double Cup Width N/A 7.7500 in196.850 mm | T - Bearing Width across Cones N/A 7.5017 in190.543 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 58700 lbf261000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 394000 lbf1750000 N |
CAD
N/A
|
| H337840 - H337816XD | Series N/A H337800 | d - Bore N/A 6.4995 in165.087 mm | D - Cup Outer Diameter N/A 11.8780 in301.701 mm | B - Cone Width N/A 3.4375 in87.313 mm | C - Double Cup Width N/A 7.7500 in196.850 mm | T - Bearing Width across Cones N/A 7.5017 in190.543 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 58700 lbf261000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 394000 lbf1750000 N |
CAD
N/A
|
| H432649 - H432614XD | Series N/A H432600 | d - Bore N/A 5.9995 in152.387 mm | D - Cup Outer Diameter N/A 10.8780 in276.301 mm | B - Cone Width N/A 3.0625 in77.788 mm | C - Double Cup Width N/A 7.0000 in177.800 mm | T - Bearing Width across Cones N/A 6.7515 in171.488 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45200 lbf201000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 303000 lbf1350000 N |
CAD
N/A
|
| H432640 - H432614XD | Series N/A H432600 | d - Bore N/A 5.4995 in139.687 mm | D - Cup Outer Diameter N/A 10.8780 in276.301 mm | B - Cone Width N/A 3.0625 in77.788 mm | C - Double Cup Width N/A 7.0000 in177.800 mm | T - Bearing Width across Cones N/A 6.7515 in171.488 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 45200 lbf201000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 303000 lbf1350000 N |
CAD
N/A
|
| H924033 - H924010D | Series N/A H924000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 8.4375 in214.313 mm | B - Cone Width N/A 2.0625 in52.388 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.5624 in115.885 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 32500 lbf144000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 218000 lbf970000 N |
CAD
N/A
|
| H924045 - H924010D | Series N/A H924000 | d - Bore N/A 4.3750 in111.125 mm | D - Cup Outer Diameter N/A 8.4375 in214.313 mm | B - Cone Width N/A 2.0625 in52.388 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.5624 in115.885 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 32500 lbf144000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 218000 lbf970000 N |
CAD
N/A
|
| H924043 - H924010D | Series N/A H924000 | d - Bore N/A 4.3301 in109.985 mm | D - Cup Outer Diameter N/A 8.4375 in214.313 mm | B - Cone Width N/A 2.0625 in52.388 mm | C - Double Cup Width N/A 3.3125 in84.138 mm | T - Bearing Width across Cones N/A 4.5624 in115.885 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 27400 lbf122000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 184000 lbf818000 N |
CAD
N/A
|
| H961649 - H961610CD | Series N/A H961600 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 24.5000 in622.300 mm | B - Cone Width N/A 5.1875 in131.763 mm | C - Double Cup Width N/A 6.8750 in174.625 mm | T - Bearing Width across Cones N/A 12.0000 in304.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 184000 lbf819000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1240000 lbf5500000 N |
CAD
N/A
|
| H961649 - H961610D | Series N/A H961600 | d - Bore N/A 12.5000 in317.500 mm | D - Cup Outer Diameter N/A 24.5000 in622.300 mm | B - Cone Width N/A 5.1875 in131.763 mm | C - Double Cup Width N/A 6.8750 in174.625 mm | T - Bearing Width across Cones N/A 12.0000 in304.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 184000 lbf819000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1240000 lbf5500000 N |
CAD
N/A
|
| H969249 - H969210D | Series N/A H969200 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 30.0000 in762.000 mm | B - Cone Width N/A 6.3750 in161.925 mm | C - Double Cup Width N/A 8.7500 in222.250 mm | T - Bearing Width across Cones N/A 14.4999 in368.297 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 244000 lbf1080000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1640000 lbf7280000 N |
CAD
N/A
|
| HH221434 - HH221410D | Series N/A HH221400 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221447 - HH221410D | Series N/A HH221400 | d - Bore N/A 3.9363 in99.982 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221432 - HH221410D | Series N/A HH221400 | d - Bore N/A 3 7/16 in87.313 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221442 - HH221410D | Series N/A HH221400 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221449A - HH221410D | Series N/A HH221400 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221449XX - HH221410D | Series N/A HH221400 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 36900 lbf164000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 248000 lbf1100000 N |
CAD
N/A
|
| HH221430 - HH221410D | Series N/A HH221400 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221449 - HH221410D | Series N/A HH221400 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221431 - HH221410D | Series N/A HH221400 | d - Bore N/A 3.1250 in79.375 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221440 - HH221410D | Series N/A HH221400 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221438 - HH221410D | Series N/A HH221400 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221432 - HH221410DC | Series N/A HH221400 | d - Bore N/A 3 7/16 in87.313 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|
| HH221449 - HH221410DC | Series N/A HH221400 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Double Cup Width N/A 4.1250 in104.775 mm | T - Bearing Width across Cones N/A 4.9999 in126.997 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 31100 lbf138000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf929000 N |
CAD
N/A
|