CAD (0)
  • Cart is empty
1926 - 1950 of 2093 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A LM742700 N/A 8 1/2 in215.900 mm N/A 11.3750 in288.925 mm N/A 1.8125 in46.038 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 25000 lbf111000 N N/A 168000 lbf748000 N N/A
N/A LM742700 N/A 8 1/2 in215.900 mm N/A 11.3750 in288.925 mm N/A 1.8125 in46.038 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 22100 lbf98100 N N/A 148000 lbf659000 N N/A
N/A LM742700 N/A 8.3750 in212.725 mm N/A 11.3750 in288.925 mm N/A 1.8125 in46.038 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 25000 lbf111000 N N/A 168000 lbf748000 N N/A
N/A LM763800 N/A 14.2500 in361.950 mm N/A 18.8125 in477.838 mm N/A 2.5 in63.5 mm N/A 4.0625 in103.188 mm N/A 5.4374 in138.110 mm N/A 59000 lbf263000 N N/A 396000 lbf1760000 N N/A
N/A LM769300 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 3.5313 in89.695 mm N/A 5.7500 in146.050 mm N/A 7.5625 in192.088 mm N/A 111000 lbf495000 N N/A 747000 lbf3320000 N N/A
N/A LM772700 N/A 19.2500 in488.950 mm N/A 24.9950 in634.873 mm N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 7.1250 in180.975 mm N/A 108000 lbf482000 N N/A 728000 lbf3240000 N N/A
N/A LM869400 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 2.9375 in74.613 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 71700 lbf319000 N N/A 481000 lbf2140000 N N/A
N/A LM961500 N/A 13.5000 in342.900 mm N/A 17.9960 in457.098 mm N/A 2.5 in63.5 mm N/A 4.0000 in101.600 mm N/A 5.6250 in142.875 mm N/A 48000 lbf213000 N N/A 322000 lbf1430000 N N/A
N/A M224700 N/A 4.7234 in119.974 mm N/A 6.8750 in174.625 mm N/A 1.4375 in36.513 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 14200 lbf63400 N N/A 95700 lbf426000 N N/A
N/A M224700 N/A 4.7500 in120.650 mm N/A 6.8750 in174.625 mm N/A 1.4375 in36.513 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 14200 lbf63400 N N/A 95700 lbf426000 N N/A
N/A M224700 N/A 4.7500 in120.650 mm N/A 6.8750 in174.625 mm N/A 1.4375 in36.513 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 14200 lbf63400 N N/A 95700 lbf426000 N N/A
N/A M224700 N/A 4.7234 in119.974 mm N/A 6.8750 in174.625 mm N/A 1.4375 in36.513 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 14200 lbf63400 N N/A 95700 lbf426000 N N/A
N/A M231600 N/A 6 in152.400 mm N/A 8-3/4 in222.250 mm N/A 1.8437 in46.83 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A M231600 N/A 6 in152.400 mm N/A 8-3/4 in222.250 mm N/A 1.8437 in46.83 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A M231600 N/A 6 in152.400 mm N/A 8-3/4 in222.250 mm N/A 1.8437 in46.83 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A M231600 N/A 6 in152.400 mm N/A 8-3/4 in222.250 mm N/A 1.8437 in46.83 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A M231600 N/A 6 in152.400 mm N/A 8-3/4 in222.250 mm N/A 1.8437 in46.83 mm N/A 3.25 in82.55 mm N/A 4.1873 in106.357 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A M231600 N/A 6 in152.400 mm N/A 8-3/4 in222.250 mm N/A 1.8437 in46.83 mm N/A 3.25 in82.55 mm N/A 4.1873 in106.357 mm N/A 21900 lbf97600 N N/A 147000 lbf656000 N N/A
N/A M235100 N/A 6.6929 in170 mm N/A 10.0000 in254.000 mm N/A 1.8125 in46.038 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 29900 lbf133000 N N/A 201000 lbf893000 N N/A
N/A M235100 N/A 6 1/2 in165.1 mm N/A 10.0000 in254.000 mm N/A 1.8125 in46.038 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 29900 lbf133000 N N/A 201000 lbf893000 N N/A
N/A M238800 N/A 7.3750 in187.325 mm N/A 10.6250 in269.875 mm N/A 2.1875 in55.563 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 32000 lbf142000 N N/A 215000 lbf955000 N N/A
N/A M241500 N/A 7.9060 in200.812 mm N/A 11.5000 in292.100 mm N/A 2.4375 in61.913 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 32600 lbf145000 N N/A 219000 lbf975000 N N/A
N/A M241500 N/A 8.0625 in204.788 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 37000 lbf165000 N N/A 249000 lbf1110000 N N/A
N/A M241500 N/A 8 in203.2 mm N/A 11.5000 in292.100 mm N/A 2.2813 in57.945 mm N/A 4.0000 in101.600 mm N/A 4.9376 in125.415 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A
1926 - 1950 of 2093 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »