CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Clear
Filter
Series
d - Bore (in)
d - Bore (mm)
D - Cup Outer Diameter (in)
D - Cup Outer Diameter (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE291201 - 291753CD | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Cone Width N/A 2.4375 in61.913 mm | C - Double Cup Width N/A 6.9370 in176.200 mm | T - Bearing Width across Cones N/A 8.8120 in223.825 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 230000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N |
CAD
N/A
|
| EE295102 - 295192CD | Series N/A 295000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Cone Width N/A 4.7500 in120.650 mm | C - Double Cup Width N/A 7.7500 in196.850 mm | T - Bearing Width across Cones N/A 10.0000 in254.000 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 628000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 948000 lbf4220000 N |
CAD
N/A
|
| EE295110 - 295192CD | Series N/A 295000 | d - Bore N/A 11 in279.4 mm | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | B - Cone Width N/A 4.7500 in120.650 mm | C - Double Cup Width N/A 7.7500 in196.850 mm | T - Bearing Width across Cones N/A 10.0000 in254.000 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 628000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 948000 lbf4220000 N |
CAD
N/A
|
| EE328167 - 328268D | Series N/A 328000 | d - Bore N/A 16.7500 in425.450 mm | D - Cup Outer Diameter N/A 26.9960 in685.698 mm | B - Cone Width N/A 5.6220 in142.799 mm | C - Double Cup Width N/A 9.2500 in234.950 mm | T - Bearing Width across Cones N/A 12.2500 in311.150 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 812000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1230000 lbf5450000 N |
CAD
N/A
|
| EE426200 - 426331CD | Series N/A 426000 | d - Bore N/A 20.0000 in508 mm | D - Cup Outer Diameter N/A 33.0000 in838.200 mm | B - Cone Width N/A 5.5000 in139.700 mm | C - Double Cup Width N/A 8.7500 in222.250 mm | T - Bearing Width across Cones N/A 12.0000 in304.800 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 936000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1410000 lbf6290000 N |
CAD
N/A
|
| EE571602 - 572651D | Series N/A 570000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 26.5000 in673.100 mm | B - Cone Width N/A 3.4580 in87.833 mm | C - Double Cup Width N/A 5.0000 in127.000 mm | T - Bearing Width across Cones N/A 7.5842 in192.639 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 528000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 797000 lbf3540000 N |
CAD
N/A
|
| EE571703 - 572651D | Series N/A 570000 | d - Bore N/A 17.0000 in431.800 mm | D - Cup Outer Diameter N/A 26.5000 in673.100 mm | B - Cone Width N/A 3.4580 in87.833 mm | C - Double Cup Width N/A 5.0000 in127.000 mm | T - Bearing Width across Cones N/A 7.5842 in192.639 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 528000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 797000 lbf3540000 N |
CAD
N/A
|
| EE571703 - 572653D | Series N/A 570000 | d - Bore N/A 17.0000 in431.800 mm | D - Cup Outer Diameter N/A 26.5000 in673.100 mm | B - Cone Width N/A 3.4580 in87.833 mm | C - Double Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 7.5842 in192.639 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 528000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 797000 lbf3540000 N |
CAD
N/A
|
| EE571703 - 572651CD | Series N/A 570000 | d - Bore N/A 17.0000 in431.800 mm | D - Cup Outer Diameter N/A 26.5000 in673.100 mm | B - Cone Width N/A 3.4580 in87.833 mm | C - Double Cup Width N/A 5.0000 in127.000 mm | T - Bearing Width across Cones N/A 7.5842 in192.639 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 528000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 797000 lbf3540000 N |
CAD
N/A
|
| EE640192 - 640262D | Series N/A 640000 | d - Bore N/A 19.2500 in488.950 mm | D - Cup Outer Diameter N/A 26.2470 in666.674 mm | B - Cone Width N/A 3.7188 in94.458 mm | C - Double Cup Width N/A 6.2500 in158.750 mm | T - Bearing Width across Cones N/A 8.1250 in206.375 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 614000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 928000 lbf4130000 N |
CAD
N/A
|
| EE649237 - 649311CD | Series N/A 649000 | d - Bore N/A 23.7380 in602.945 mm | D - Cup Outer Diameter N/A 31.0000 in787.4 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 6.2500 in158.750 mm | T - Bearing Width across Cones N/A 8.1250 in206.375 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 677000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1020000 lbf4550000 N |
CAD
N/A
|
| EE649239 - 649311CD | Series N/A 649000 | d - Bore N/A 23.9260 in607.720 mm | D - Cup Outer Diameter N/A 31.0000 in787.4 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Double Cup Width N/A 6.2500 in158.750 mm | T - Bearing Width across Cones N/A 8.1250 in206.375 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 677000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1020000 lbf4550000 N |
CAD
N/A
|
| EE655270 - 655346CD | Series N/A 655000 | d - Bore N/A 27.0000 in685.8 mm | D - Cup Outer Diameter N/A 34.5000 in876.300 mm | B - Cone Width N/A 3.6250 in92.075 mm | C - Double Cup Width N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 7.8750 in200.025 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 714000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1080000 lbf4790000 N |
CAD
N/A
|
| EE662303 - 663551CD | Series N/A 660000 | d - Bore N/A 23.0000 in584.200 mm | D - Cup Outer Diameter N/A 35.5000 in901.700 mm | B - Cone Width N/A 5.5000 in139.700 mm | C - Double Cup Width N/A 8.4375 in214.313 mm | T - Bearing Width across Cones N/A 11.7501 in298.453 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 1290000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 1950000 lbf8670000 N |
CAD
N/A
|
| EE737173 - 737261CD | Series N/A 737000 | d - Bore N/A 17.3750 in441.325 mm | D - Cup Outer Diameter N/A 26.0 in660.400 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 5.4375 in138.113 mm | T - Bearing Width across Cones N/A 7.6875 in195.262 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 457000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 689000 lbf3070000 N |
CAD
N/A
|
| EE737181 - 737261CD | Series N/A 737000 | d - Bore N/A 18.0000 in457.200 mm | D - Cup Outer Diameter N/A 26.0 in660.400 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 5.4375 in138.113 mm | T - Bearing Width across Cones N/A 7.6875 in195.262 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 457000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 689000 lbf3070000 N |
CAD
N/A
|
| EE737181 - 737261D | Series N/A 737000 | d - Bore N/A 18.0000 in457.200 mm | D - Cup Outer Diameter N/A 26.0 in660.400 mm | B - Cone Width N/A 3.3750 in85.725 mm | C - Double Cup Width N/A 5.4375 in138.113 mm | T - Bearing Width across Cones N/A 7.6875 in195.262 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 457000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 689000 lbf3070000 N |
CAD
N/A
|
| EE743240 - 743321CD | Series N/A 743000 | d - Bore N/A 24.0000 in609.600 mm | D - Cup Outer Diameter N/A 32.0000 in812.800 mm | B - Cone Width N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 5.7500 in146.050 mm | T - Bearing Width across Cones N/A 7.5000 in190.500 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 538000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 812000 lbf3610000 N |
CAD
N/A
|
| EE749260 - 749335CD | Series N/A 749000 | d - Bore N/A 26.0000 in660.400 mm | D - Cup Outer Diameter N/A 33.6584 in854.923 mm | B - Cone Width N/A 3.3649 in85.468 mm | C - Double Cup Width N/A 5.3504 in135.900 mm | T - Bearing Width across Cones N/A 7.3358 in186.329 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 581000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 877000 lbf3900000 N |
CAD
N/A
|
| EE822100 - 822176CD | Series N/A 822000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Cone Width N/A 2.875 in73.025 mm | C - Double Cup Width N/A 4.5000 in114.300 mm | T - Bearing Width across Cones N/A 6.5000 in165.100 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 305000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 460000 lbf2050000 N |
CAD
N/A
|
| EE833160X - 833233D | Series N/A 833000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 23.2500 in590.550 mm | B - Cone Width N/A 4.2500 in107.950 mm | C - Double Cup Width N/A 6.8750 in174.625 mm | T - Bearing Width across Cones N/A 9.0000 in228.600 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 598000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 903000 lbf4020000 N |
CAD
N/A
|
| EE843220 - 843292D | Series N/A 843000 | d - Bore N/A 22 in558.8 mm | D - Cup Outer Diameter N/A 29.2500 in742.950 mm | B - Cone Width N/A 3.4688 in88.108 mm | C - Double Cup Width N/A 5.4375 in138.113 mm | T - Bearing Width across Cones N/A 7.3751 in187.328 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 536000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 810000 lbf3600000 N |
CAD
N/A
|
| EE843220 - 843291CD | Series N/A 843000 | d - Bore N/A 22 in558.8 mm | D - Cup Outer Diameter N/A 29.0000 in736.600 mm | B - Cone Width N/A 3.4688 in88.108 mm | C - Double Cup Width N/A 5.4375 in138.113 mm | T - Bearing Width across Cones N/A 7.3751 in187.328 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 536000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 810000 lbf3600000 N |
CAD
N/A
|
| EE911600 - 912401D | Series N/A 910000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 24.0 in609.600 mm | B - Cone Width N/A 3.3125 in84.138 mm | C - Double Cup Width N/A 4.875 in123.825 mm | T - Bearing Width across Cones N/A 7.3750 in187.325 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 477000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 721000 lbf3210000 N |
CAD
N/A
|
| EE911618 - 912401D | Series N/A 910000 | d - Bore N/A 16.1875 in411.163 mm | D - Cup Outer Diameter N/A 24.0 in609.600 mm | B - Cone Width N/A 3.3125 in84.138 mm | C - Double Cup Width N/A 4.875 in123.825 mm | T - Bearing Width across Cones N/A 7.3750 in187.325 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 477000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 721000 lbf3210000 N |
CAD
N/A
|