CAD (0)
▾
Tapered Roller Bearings - TS (Tapered Single) Metric
Tapered Roller Bearings - TS (Tapered Single)
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Clear
Filter
Series
d - Bore (mm)
d - Bore (in)
D - Cup Outer Diameter (mm)
D - Cup Outer Diameter (in)
T - Bearing Width (mm)
T - Bearing Width (in)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| JW8049 - JW8010 | Series N/A JW8000 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 31.000 mm1.2205 in | T - Bearing Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70300 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf |
CAD
N/A
|
| 30216 | Series N/A 30216M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 28.250 mm1.1122 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36800 lbf | C0 - Static Radial Rating N/A 187000 N42000 lbf |
CAD
N/A
|
| 30316 | Series N/A 30316M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 39 mm1.5354 in | C - Cup Width N/A 33.000 mm1.2992 in | T - Bearing Width N/A 42.5 mm1.6732 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 334000 N75200 lbf | C0 - Static Radial Rating N/A 381000 N85600 lbf |
CAD
N/A
|
| 32016X | Series N/A 32016XM | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 197000 N44200 lbf | C0 - Static Radial Rating N/A 238000 N53600 lbf |
CAD
N/A
|
| X32216 - Y32216 | Series N/A 32216 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 33.000 mm1.2992 in | C - Cup Width N/A 28 mm1.1024 in | T - Bearing Width N/A 35.250 mm1.3878 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 206000 N46200 lbf | C0 - Static Radial Rating N/A 249000 N56000 lbf |
CAD
N/A
|
| 32316 | Series N/A 32316M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 58.000 mm2.2835 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 61.500 mm2.4213 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 448000 N101000 lbf | C0 - Static Radial Rating N/A 566000 N127000 lbf |
CAD
N/A
|
| XA33116 - Y33116 | Series N/A 33116M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55600 lbf | C0 - Static Radial Rating N/A 300000 N67300 lbf |
CAD
N/A
|
| 33116 | Series N/A 33116M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 37.000 mm1.4567 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 209000 N46900 lbf | C0 - Static Radial Rating N/A 300000 N67300 lbf |
CAD
N/A
|
| 33216 | Series N/A 33216M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 35 mm1.378 in | T - Bearing Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 352000 N79100 lbf | C0 - Static Radial Rating N/A 409000 N91900 lbf |
CAD
N/A
|
| XUB-30216 - YFA30216 | Series N/A 30216 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 141.000 mm5.5512 in | B - Cone Width N/A 28.000 mm1.1024 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 30.250 mm1.1909 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36800 lbf | C0 - Static Radial Rating N/A 187000 N42000 lbf |
CAD
N/A
|
| XUA32018X - Y32018X | Series N/A 32018X | d - Bore N/A 84.000 mm3.3071 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 32.000 mm1.2598 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 32.000 mm1.2598 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 217000 N48800 lbf | C0 - Static Radial Rating N/A 264000 N59400 lbf |
CAD
N/A
|
| JH217249 - JH217210 | Series N/A H217200 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 446000 N100000 lbf |
CAD
N/A
|
| JHM516849 - JHM516810 | Series N/A HM516800 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 31.500 mm1.2402 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 282000 N63300 lbf | C0 - Static Radial Rating N/A 339000 N76300 lbf |
CAD
N/A
|
| JM716649 - JM716610 | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A
|
| JM716648 - JM716610 | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A
|
| JM716649N - JM716610 | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A
|
| JM716648 - JM716615 | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 135 mm5.3150 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A
|
| JM716649 - JM716615 | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 135 mm5.3150 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A
|
| 30217 | Series N/A 30217 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 28.000 mm1.1024 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 30.500 mm1.2008 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 236000 N53000 lbf |
CAD
N/A
|
| 30317 | Series N/A 30317M | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 44.5 mm1.752 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70500 lbf | C0 - Static Radial Rating N/A 346000 N77700 lbf |
CAD
N/A
|
| XAA32017X - Y32017X | Series N/A 32017X | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43300 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf |
CAD
N/A
|
| 32017X | Series N/A 32017X | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43300 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf |
CAD
N/A
|
| 32217 | Series N/A 32217M | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 38.500 mm1.5157 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 245000 N55100 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf |
CAD
N/A
|
| XA32217 - Y32217 | Series N/A 32217M | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 38.500 mm1.5157 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 291000 N65300 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf |
CAD
N/A
|
| 32317 | Series N/A 32317 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 60.000 mm2.3622 in | C - Cup Width N/A 49.000 mm1.9291 in | T - Bearing Width N/A 63.500 mm2.5000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 570000 N128000 lbf | C0 - Static Radial Rating N/A 588000 N132000 lbf |
CAD
N/A
|