CAD (0)
  • Cart is empty
(Product only available in the US and Canada at this time)
126 - 150 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

N/A 1 5/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 5/16 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-21-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 5/16 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-21-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 3/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 3/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 3/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 3/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 3/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 3/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 3/8 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-22-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 3/8 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-22-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A SUC207-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 35 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A SUC207-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 7/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC207-23-IP69K/F N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
N/A 1 7/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC207-23-IP69K/FVSL613 N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A
126 - 150 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »