CAD (0)
  • Cart is empty
(Product only available in the US and Canada at this time)
126 - 150 of 206 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

N/A 1 1/2 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1 1/2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1 1/2 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1 1/2 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1 9/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1 9/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 40 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A
N/A 1 5/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 5/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 5/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 5/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
N/A 1 11/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A
126 - 150 of 206 | Results Per Page | View | Unit of Measure
« 6 7 8 9