CAD (0)
▾
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
Timken® IP69K Hygienic Mounted Ball Bearings
(Product only available in the US and Canada at this time)
Clear
Filter
Bore Size (in)
Bore Size (mm)
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFB206-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFB206-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFB207-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFB207-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFBQK206-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFBQK206-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCBFBQK207-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFBQK207-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCPLFB206-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCPLFB206-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCPLFB207-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCPLFB207-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFB206-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFB206-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFB207-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFB207-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFBQK206-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFBQK206-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
| SUCSFBQK207-20-IP69K/F | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCSFBQK207-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAFB207-21-IP69K/F | Bore Size N/A 1 5/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-21-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCAFB207-21-IP69K/FVSL613 | Bore Size N/A 1 5/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC207-21-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFB207-21-IP69K/F | Bore Size N/A 1 5/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-21-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFB207-21-IP69K/FVSL613 | Bore Size N/A 1 5/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-21-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|
| SUCBFBQK207-21-IP69K/F | Bore Size N/A 1 5/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC207-21-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N |
CAD
N/A
|