CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Closed

Dimensions

Cover Diameter D

N/A 58 mm2 9/32 in

Cover Length A

N/A 15.5 mm39/64 in

Diameter D1

N/A 51 mm

Thickness t

N/A 1 mm0.039 in