CAD (0)
  • Cart is empty
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Type

Total Height (mm)

Total Height (in)

Total Length (mm)

Total Length (in)

Part Number

Type

Cover Diameter D

Cover Length A

Diameter D1

Thickness t

CAD

N/A Closed N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A
N/A Open N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A
N/A Open N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A
N/A Closed N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A
N/A Open N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A
N/A Open N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A
N/A Closed N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
N/A Open N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
N/A Open N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
N/A Open N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
N/A Closed N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
N/A Open N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
N/A Open N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
N/A Open N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
N/A Closed N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A
N/A Open N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A
N/A Open N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A
N/A Closed N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A
N/A Open N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A
N/A Open N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A
N/A Closed N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
N/A Open N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
N/A Open N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
N/A Open N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1