CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Closed

Dimensions

Cover Diameter D

N/A 92 mm3.625 in

Cover Length A

N/A 22 mm55/64 in

Diameter D1

N/A 84 mm

Thickness t

N/A 1 mm0.039 in