CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Dimensions

Cover Diameter D

N/A 68 mm2 43/64 in

Cover Length A

N/A 16.5 mm21/32 in

Diameter D1

N/A 61 mm

Thickness t

N/A 1 mm0.039 in