CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Dimensions

Cover Diameter D

N/A 86 mm3 25/64 in

Cover Length A

N/A 22.5 mm57/64 in

Diameter D1

N/A 78 mm

Thickness t

N/A 1 mm0.039 in