CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Type

N/A Open

Dimensions

Cover Diameter D

N/A 96 mm3 25/32 in

Cover Length A

N/A 24 mm15/16 in

Diameter D1

N/A 88 mm

Thickness t

N/A 1 mm0.039 in